element component template mbr2045ctp p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr2045ctp # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr2045ctp=( is=9.97335e-06,rs=0.0106652,n=1.33729,eg=0.628596, xti=4,bv=45,ibv=0.0001,cjo=1.12423e-09, vj=0.4,m=0.571304,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr2045ctp }