element component template mbrf20100ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrf20100ct # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrf20100ct=( is=0.001,rs=0.00436537,n=2.93715,eg=0.1, xti=5,bv=100,ibv=0.00015,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrf20100ct }