element component template mbrd835 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrd835 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrd835=( is=7.44464e-06,rs=0.01,n=1.05716,eg=0.764913, xti=0.5,bv=35,ibv=0.0014,cjo=1.44559e-09, vj=1.28731,m=0.636218,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd835 }