element component template mbrd650ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrd650ctt4 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrd650ctt4=( is=7.79285e-06,rs=0.0619906,n=1.29111,eg=0.669684, xti=0.5,bv=50,ibv=0.0001,cjo=5.8803e-10, vj=0.721471,m=0.558489,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd650ctt4 }