element component template mbrd5h100t4g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 19, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrd5h100t4g=( is=5.7034e-05,rs=0.01,n=1.88233,eg=0.741161, xti=4,bv=1000,ibv=0.0001,cjo=1.54013e-09, vj=0.470905,m=0.529431,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd5h100t4g }