element component template mbrd320 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 23, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrd320=( is=8.33184e-12,rs=0.0463454,n=0.501786,eg=0.63616, xti=0.5,bv=1000,ibv=0.0001,cjo=8.04475e-10, vj=0.4,m=0.445785,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd320 }