element component template mbrd1035ctl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrd1035ctl # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrd1035ctl=( is=1.11467e-05,rs=0.0141972,n=1.07947,eg=0.6, xti=2.71918,bv=35,ibv=0.002,cjo=9.28426e-10, vj=0.4,m=0.407055,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd1035ctl }