element component template mbrb30h60ctt4g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 10, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrb30h60ctt4g=( is=8.90292e-05,rs=0.00378101,n=1.27309,eg=0.722264, xti=4.22488e-08,bv=30,ibv=0.00025,cjo=1.46762e-09, vj=0.436787,m=0.46637,fc=0.5,tt=9.20661e-09, kf=0,af=1) spd.d p n =model=ddmbrb30h60ctt4g }