template mbrb3045ct-1g a1 a2 c #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * ************************************** # Model generated on Jun 9, 06 # MODEL FORMAT: Saber # Pin a1 -> Anode # Pin c -> Cathode # Pin a2 -> Anode electrical a1 a2 c { # BODY_BEGIN spd.d1 a1 c =model=mbr3045 spd.d2 a2 c =model=mbr3045 } # element component template mbr3045 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 9, 06 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr3045=( is=0.000345318,rs=0.0039788,n=1.90261,eg=0.61438, xti=4,bv=1000,ibv=0.0001,cjo=1.41744e-09, vj=0.4,m=0.455428,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddmbr3045 }