element component template mbrb3030ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrb3030ctt4 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrb3030ctt4=( is=3.35504e-06,rs=0.00816831,n=1.00815,eg=0.597459, xti=4,bv=30,ibv=0.0006,cjo=5.67641e-09, vj=0.4,m=0.4955,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrb3030ctt4 }