element component template mbrb2060ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrb2060ctt4 # Model generated on September 22, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrb2060ctt4=( is=0.000116354,rs=0.0122989,n=2,eg=0.848011, xti=4,bv=60,ibv=0.00015,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrb2060ctt4 }