element component template mbrb20100ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 21, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrb20100ct=( is=1.5e-05,rs=0.0216528,n=1.5389,eg=0.1, xti=0.5,bv=100,ibv=1.5e-05,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrb20100ct }