element component template mbrb1545ctt4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrb1545ctt4 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrb1545ctt4=( is=2.27917e-05,rs=0.01,n=1.36853,eg=0.747608, xti=0.5,bv=45,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrb1545ctt4 }