element component template mbraf2h100t3g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on July 30, 2012 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbraf2h100t3g=( is=2.1341e-05,rs=0.01,n=2,eg=0.811555, xti=4,bv=100,ibv=0.0001,cjo=5.83204e-10, vj=0.436412,m=0.524984,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbraf2h100t3g }