element component template mbra210et3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 16, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbra210et3=( is=1.58646e-09,rs=0.01,n=0.797738,eg=0.71104, xti=4,bv=10,ibv=8e-07,cjo=1.5593e-09, vj=0.570707,m=0.478061,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbra210et3 }