element component template mbra140t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbra140t3 # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbra140t3=( is=4.21144e-07,rs=0.098312,n=0.973949,eg=0.596398, xti=2.44859,bv=40,ibv=0.0005,cjo=1.4486e-10, vj=1.09761,m=0.536808,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbra140t3 }