element component template mbra130lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 30, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbra130lt3=( is=1.31006e-05,rs=0.048083,n=1.10294,eg=0.659475, xti=0,bv=30,ibv=7e-05,cjo=1.8493e-10, vj=1.11027,m=0.507826,fc=0.5,tt=5.59201e-10, kf=0,af=1) spd.d p n =model=ddmbra130lt3 }