element component template mbra120et3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbra120et3 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbra120et3=( is=5.80758e-08,rs=0.0210898,n=1.0847,eg=0.814204, xti=0.334724,bv=20,ibv=1e-05,cjo=3.72205e-10, vj=0.4,m=0.434271,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbra120et3 }