element component template mbr6045wt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr6045wt # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr6045wt=( is=0.000667479,rs=0.00453571,n=1.60868,eg=0.660734, xti=0.5,bv=65,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr6045wt }