element component template mbr6045pt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr6045pt # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr6045pt=( is=4.33219e-06,rs=0.00600197,n=0.965906,eg=0.595197, xti=1.52447,bv=45,ibv=0.001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr6045pt } 45pt }