element component template mbr560mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 17, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr560mfs=( is=1.68627e-06,rs=0.032118,n=1.19452,eg=0.66947, xti=1.88377,bv=82,ibv=0.001,cjo=6.29043e-10, vj=0.412072,m=0.500788,fc=0.5,tt=1.7e-09, kf=0,af=1) spd.d p n =model=ddmbr560mfs }