element component template mbr540mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 17, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr540mfs=( is=9.2149e-07,rs=0.0212506,n=0.953723,eg=0.678829, xti=0.5,bv=56.4,ibv=0.001,cjo=8.69254e-10, vj=0.443707,m=0.552693,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr540mfs }