element component template mbr5100mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 14, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr5100mfs=( is=9.00788e-08,rs=0.0391092,n=1.1616,eg=0.772873, xti=0.506536,bv=127,ibv=0.0001,cjo=4.90249e-10, vj=0.485004,m=0.505284,fc=0.5,tt=1.55811e-09, kf=0,af=1) spd.d p n =model=ddmbr5100mfs }