element component template mbr460mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 14, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr460mfs=( is=3.95899e-06,rs=0.0546405,n=1.22783,eg=0.675337, xti=0.5,bv=76.7,ibv=0.001,cjo=3.18933e-10, vj=0.414583,m=0.494662,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddmbr460mfs }