element component template mbr40l60ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 16, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr40l60ct=( is=4.4202e-06,rs=0.01,n=0.965002,eg=1.3, xti=3.01697,bv=68.9,ibv=0.0005,cjo=2.15981e-09, vj=0.427491,m=0.485401,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr40l60ct }