element component template mbr40h100wt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 16, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr40h100wt=( is=6.72191e-05,rs=0.0034463,n=2,eg=0.6, xti=5,bv=100,ibv=1e-05,cjo=2.28323e-09, vj=0.495364,m=0.526736,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr40h100wt }