element component template mbr4045pt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 24, 02 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr4045pt=( is=4.21442e-05,rs=0.00638719,n=1.23311,eg=0.557849, xti=4,bv=48,ibv=25.5856,cjo=3.46896e-09, vj=0.4,m=0.446605,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr4045pt }