element component template mbr4015ctl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 8, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr4015ctl=( is=6.82483e-05,rs=0.00486467,n=0.992357,eg=0.6, xti=1.91691,bv=15,ibv=0.0001,cjo=6.98676e-09, vj=0.423373,m=0.574692,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr4015ctl }