element component template mbr350rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr350rl # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr350rl=( is=1e-07,rs=0.0621549,n=0.88918,eg=0.570449, xti=4,bv=50,ibv=0.0006,cjo=5.19446e-10, vj=0.4,m=0.499812,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr350rl }