element component template mbr340rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr340rl # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr340rl=( is=6.95527e-06,rs=0.0277955,n=1.23746,eg=0.1, xti=5,bv=40,ibv=0.0006,cjo=1.58532e-09, vj=0.04,m=0.455759,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr340rl }