element component template mbr30l60ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 16, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr30l60ct=( is=5.66466e-06,rs=0.0118804,n=1.02781,eg=1.3, xti=2.99199,bv=69,ibv=0.0005,cjo=1.51605e-09, vj=0.441213,m=0.48896,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr30l60ct }