element component template mbr30l45ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 6, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr30l45ctg=( is=1.31674e-06,rs=0.00654916,n=0.875248,eg=0.721141, xti=0,bv=1000,ibv=0.0001,cjo=2.58025e-09, vj=0.517389,m=0.500584,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr30l45ctg }