element component template mbr30h150ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 18, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr30h150ctg=( is=8.58802e-05,rs=0.0263722,n=1.8382,eg=0.782379, xti=0.5,bv=165,ibv=0.0001,cjo=1.42524e-09, vj=0.530213,m=0.557172,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr30h150ctg }