element component template mbr3045pt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr3045pt # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr3045pt=( is=0.000143686,rs=0.00689707,n=1.56323,eg=0.661919, xti=3.08622,bv=45,ibv=0.001,cjo=2.56666e-09, vj=0.4,m=0.459188,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr3045pt }