element component template mbr2h200sf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 13, 19 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr2h200sf=( is=4e-09,rs=0.02975,n=1.39883,eg=1.16954, xti=0.5,bv=242,ibv=1e-05,cjo=5.27412e-11, vj=0.722976,m=0.452998,fc=0.5,tt=1.29843e-08, kf=0,af=1) spd.d p n =model=ddmbr2h200sf }