element component template mbr20l60ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 16, 08 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr20l60ct=( is=4.87427e-06,rs=0.0137539,n=1.03334,eg=1.3, xti=3.00984,bv=68.5,ibv=0.0003,cjo=1.23723e-09, vj=0.444542,m=0.488699,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr20l60ct }