element component template mbr20h150ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 18, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr20h150ctg=( is=0.000136947,rs=0.0293564,n=2,eg=0.658686, xti=4,bv=165,ibv=0.0001,cjo=6.97692e-10, vj=1.02041,m=0.509718,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr20h150ctg }