element component template mbr2030ctl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr2030ctl # Model generated on September 22, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr2030ctl=( is=3.42342e-07,rs=0.01,n=0.866733,eg=0.685556, xti=4,bv=30,ibv=0.005,cjo=4.46879e-09, vj=0.4,m=0.491591,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr2030ctl }