element component template mbr20200ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 27, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr20200ct=( is=2.13004e-07,rs=0.01,n=1.51125,eg=1.03726, xti=0.508834,bv=200,ibv=0.0001,cjo=8.07754e-10, vj=0.4,m=0.454959,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr20200ct }