element component template mbr20100ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 10, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr20100ct=( is=0.000210108,rs=0.0123882,n=2,eg=0.817576, xti=0.500001,bv=100,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr20100ct }