element component template mbr16100ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr16100ct # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr16100ct=( is=2.53795e-05,rs=0.01,n=1.78465,eg=0.732675, xti=4,bv=1000,ibv=0.0001,cjo=1.68216e-09, vj=0.411786,m=0.520374,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr16100ct }