element component template mbr150rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr150rl # Model generated on October 2, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr150rl=( is=6.47666e-09,rs=0.184739,n=0.832706,eg=0.673879, xti=0.05,bv=50,ibv=0.0001,cjo=2.81635e-10, vj=0.4,m=0.559152,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr150rl }