element component template mbr130prl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 7, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr130prl=( is=9.46301e-05,rs=0.0970914,n=1.50096,eg=0.634145, xti=0.4999,bv=1000,ibv=0.0001,cjo=1.62196e-10, vj=0.519666,m=0.425758,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr130prl }