element component template mbr120lsft1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 9, 02 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr120lsft1=( is=2.31117e-06,rs=0.0172896,n=1.08118,eg=0.604937, xti=5,bv=20,ibv=0.00025,cjo=3.23747e-10, vj=0.401691,m=0.398428,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr120lsft1 }