element component template mbr140sft1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 9, 02 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr140sft1=( is=3.37161e-06,rs=0.126777,n=1.00082,eg=0.624271, xti=5.00065e-09,bv=40,ibv=0.00025,cjo=2.11773e-09, vj=0.00475282,m=0.430996,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr140sft1 }