element component template mbr1100rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 31, 98 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr1100rl=( is=0.000528008,rs=0.0710913,n=2.8443,eg=0.823492, xti=0.5,bv=1000,ibv=0.0001,cjo=2.61997e-10, vj=0.576476,m=0.468617,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr1100rl }