element component template mbr1080 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr1080 # Model generated on September 22, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr1080=( is=0.000134296,rs=0.0124504,n=2,eg=0.823361, xti=4,bv=80,ibv=0.0001,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr1080 }