element component template mbr1035 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr1035 # Model generated on October 2, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr1035=( is=0.000452023,rs=0.0106817,n=2,eg=0.756448, xti=0.5,bv=35,ibv=0.0001,cjo=9.76571e-10, vj=0.476396,m=0.434536,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr1035 }