element component template mbr0540t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr0540t3 # Model generated on Nov 13, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr0540t3=( is=1e-15,rs=0.126117,n=0.5,eg=0.6, xti=2.96952,bv=40,ibv=1e-05,cjo=1.215e-10, vj=0.532776,m=0.445417,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr0540t3 }