element component template mbr0530t1 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 3, 02 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr0530t1=( is=2.97518e-06,rs=0.0849012,n=1.20139,eg=0.719332, xti=5e-09,bv=30,ibv=1e-05,cjo=1.91628e-10, vj=0.4,m=0.459526,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr0530t1 }